Power 2 Amp 80 V PNP 25W Bipolar Junction Transistor

Favorite

Overview

The Power 2 Amp 80 V PNP 25W Bipolar Junction Transistor is designed for use in 5.0 to 10 W audio amplifiers and drivers utilizing complementary or quasi complementary circuits. Complementary device BD237 (NPN)

  • DC Current Gain hFE = 40 (Min) @ IC = 150 mA
  • Pb-Free Package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD238STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

PNP

General Purpose

0.6

2

80

100

5

-

1.3

40

-

3

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :